How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | Center Distance (in): | 3 in |
| AA: | 10.25 | AG: | 5.16 |
| V: | 2.51 in | AB: | 4.76 |
| AK: | 4.5 | L: | 6.57 in |
| I: | 4.84 in | LL: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| U: | 0.875 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 2.38 in | T: | 1.625 |
| AF: | 0.25 | D: | 3.38 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 58.3 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

