How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| L: | 6.57 in | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | BE: | 0.38 in |
| LM: | 8.82 | G: | 2.32 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 5.16 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| T: | 1.625 | BF: | 0.41 |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

