How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 5.88 | LM: | 8.82 |
| D: | 3.38 | G: | 2.32 |
| AK: | 4.5 | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | U: | 0.875 in |
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BF: | 0.41 | P: | 2.38 in |
| L: | 6.57 in | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.625 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 2.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

