How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| AK: | 4.5 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| G: | 2.32 | BE: | 0.38 in |
| D: | 3.38 | AE2: | 0.56 |
| U: | 0.875 in | I: | 4.84 in |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 10.25 | LL: | 2.38 in |
| AF: | 0.25 | LM: | 8.82 |
| T: | 1.625 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.82 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

