How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | P: | 2.38 in |
| V: | 2.51 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 4.84 in |
| AF: | 0.25 | AG: | 5.16 |
| LL: | 2.38 in | BF: | 0.41 |
| D: | 3.38 | T: | 1.625 |
| BD: | 5.88 | G: | 2.32 |
| AA: | 10.25 | AJ: | 5.88 |
| L: | 6.57 in | AE2: | 0.56 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 26 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

