How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LM: | 8.82 |
| BD: | 5.88 | AE2: | 0.56 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.625 | I: | 4.84 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AK: | 4.5 | U: | 0.875 in |
| AA: | 10.25 | BE: | 0.38 in |
| P: | 2.38 in | AJ: | 5.88 |
| AB: | 4.76 | BF: | 0.41 |
| G: | 2.32 | LL: | 2.38 in |
| D: | 3.38 | L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

