How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.625 |
| H: | 0.53 in | LM: | 8.82 |
| AG: | 5.16 | D: | 3.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| P: | 2.38 in | L: | 6.57 in |
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | LL: | 2.38 in |
| U: | 0.875 in | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Bore Code: | 26 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

