How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| LM: | 8.82 | AG: | 5.16 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.625 | H: | 0.53 in |
| BD: | 5.88 | L: | 6.57 in |
| AA: | 10.25 | BE: | 0.38 in |
| U: | 0.875 in | I: | 4.84 in |
| P: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

