How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 6.57 in |
| AF: | 0.25 | H: | 0.53 in |
| G: | 2.32 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| I: | 4.84 in | LM: | 8.82 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | T: | 1.625 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | AA: | 10.25 |
| U: | 0.875 in | LL: | 2.38 in |
Technical Specifications
| Bore Code: | 26 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

