How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| G: | 2.32 | LM: | 8.82 |
| L: | 6.57 in | LL: | 2.38 in |
| T: | 1.625 | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| AB: | 4.76 | P: | 2.38 in |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 10.25 | AK: | 4.5 |
| I: | 4.84 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.56 | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

