How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | H: | 0.53 in |
| T: | 1.688 | D: | 3.38 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 6.57 in | AA: | 10.25 |
| AB: | 4.76 | AK: | 4.5 |
| AJ: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| BD: | 5.88 | P: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 27 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

