How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.688 |
| G: | 2.32 | AA: | 10.25 |
| LL: | 2.38 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 3.38 |
| AE2: | 0.56 | V: | 2.51 in |
| LM: | 8.82 | AK: | 4.5 |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | P: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

