How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 4.5 |
| BE: | 0.38 in | P: | 2.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| L: | 6.57 in | LL: | 2.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.41 | U: | 0.875 in |
| T: | 1.688 | H: | 0.53 in |
| AG: | 5.16 | I: | 4.84 in |
| LM: | 8.82 | AA: | 10.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

