How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AJ: | 5.88 |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.38 in |
| T: | 1.688 | BE: | 0.38 in |
| AG: | 5.16 | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 2.51 in | I: | 4.84 in |
| G: | 2.32 | U: | 0.875 in |
| LM: | 8.82 | BD: | 5.88 |
| Center Distance (in): | 3 in | AB: | 4.76 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

