How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | LM: | 8.82 |
| L: | 6.57 in | AE2: | 0.56 |
| AB: | 4.76 | T: | 1.688 |
| AA: | 10.25 | AF: | 0.25 |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | I: | 4.84 in |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| D: | 3.38 | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

