How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | H: | 0.53 in |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AA: | 10.25 | BE: | 0.38 in |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in | BD: | 5.88 |
| LM: | 8.82 | AK: | 4.5 |
| AB: | 4.76 | BF: | 0.41 |
| I: | 4.84 in | D: | 3.38 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| G: | 2.32 | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

