How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 4.5 | LM: | 8.82 |
| P: | 2.38 in | AE2: | 0.56 |
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.57 in | AJ: | 5.88 |
| D: | 3.38 | T: | 1.688 |
| AA: | 10.25 | AG: | 5.16 |
| AF: | 0.25 | LL: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.41 | U: | 0.875 in |
| G: | 2.32 | AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Bore Code: | 27 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.21 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

