How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| LM: | 8.82 | H: | 0.53 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| U: | 0.875 in | T: | 1.688 |
| V: | 2.51 in | BF: | 0.41 |
| AA: | 10.25 | L: | 6.57 in |
| G: | 2.32 | AB: | 4.76 |
| AG: | 5.16 | BD: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in | LL: | 2.38 in |
| AK: | 4.5 | D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

