How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2.32 |
| U: | 0.875 in | P: | 2.38 in |
| L: | 6.57 in | BF: | 0.41 |
| V: | 2.51 in | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.38 in |
| BE: | 0.38 in | T: | 1.688 |
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 | AJ: | 5.88 |
| AB: | 4.76 | H: | 0.53 in |
| BD: | 5.88 | I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

