How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | L: | 6.57 in |
| LL: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| LM: | 8.82 | BE: | 0.38 in |
| U: | 0.875 in | AE2: | 0.56 |
| BD: | 5.88 | AF: | 0.25 |
| T: | 1.688 | AA: | 10.25 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 70 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

