How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.688 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| U: | 0.875 in | I: | 4.84 in |
| AF: | 0.25 | AG: | 5.16 |
| V: | 2.51 in | L: | 6.57 in |
| LL: | 2.38 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| LM: | 8.82 | P: | 2.38 in |
| D: | 3.38 | AJ: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

