How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| I: | 4.84 in | H: | 0.53 in |
| BE: | 0.38 in | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.41 |
| LL: | 2.38 in | L: | 6.57 in |
| AK: | 4.5 | AA: | 10.25 |
| LM: | 8.82 | D: | 3.38 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | T: | 1.688 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Model Code: | 30YFC | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

