How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| P: | 2.38 in | T: | 1.688 |
| AA: | 10.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 2.32 | LM: | 8.82 |
| AG: | 5.16 | L: | 6.57 in |
| AB: | 4.76 | I: | 4.84 in |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

