How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| V: | 2.51 in | BE: | 0.38 in |
| T: | 1.688 | L: | 6.57 in |
| LL: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AJ: | 5.88 | AG: | 5.16 |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 4.76 | D: | 3.38 |
| AA: | 10.25 | G: | 2.32 |
| BF: | 0.41 | P: | 2.38 in |
| LM: | 8.82 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.82 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

