How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 6.57 in |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.688 | AE2: | 0.56 |
| AG: | 5.16 | I: | 4.84 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AB: | 4.76 | AK: | 4.5 |
| U: | 0.875 in | LL: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| AA: | 10.25 | BF: | 0.41 |
| P: | 2.38 in | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.82 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

