How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 10.25 |
| AE2: | 0.56 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | AK: | 4.5 |
| D: | 3.38 | V: | 2.51 in |
| LM: | 8.82 | BD: | 5.88 |
| G: | 2.32 | T: | 1.688 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in | AG: | 5.16 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Bore Code: | 27 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

