How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | T: | 1.688 |
| AJ: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2.32 |
| BF: | 0.41 | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | BD: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | AB: | 4.76 |
| AG: | 5.16 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

