How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 6.57 in | D: | 3.38 |
| U: | 0.875 in | BD: | 5.88 |
| I: | 4.84 in | AE2: | 0.56 |
| LL: | 2.38 in | P: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
| V: | 2.51 in | AG: | 5.16 |
| AA: | 10.25 | AK: | 4.5 |
| T: | 1.688 | AF: | 0.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

