How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | AA: | 10.25 |
| P: | 2.38 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| U: | 0.875 in | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.688 | L: | 6.57 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

