How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| AK: | 4.5 | T: | 1.688 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| H: | 0.53 in | P: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| U: | 0.875 in | AG: | 5.16 |
| D: | 3.38 | I: | 4.84 in |
| L: | 6.57 in | BE: | 0.38 in |
| LM: | 8.82 | AE2: | 0.56 |
| LL: | 2.38 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.895 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

