How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | LM: | 8.82 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | U: | 0.875 in |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.688 | BD: | 5.88 |
| G: | 2.32 | L: | 6.57 in |
| AB: | 4.76 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

