How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.688 | BE: | 0.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| AJ: | 5.88 | V: | 2.51 in |
| U: | 0.875 in | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| D: | 3.38 | AG: | 5.16 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Model Code: | 30YFC | Bore Code: | 27 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

