How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| AJ: | 7.25 | T: | 1.688 |
| AF: | 0.25 | H: | 0.53 in |
| L1: | 9.82 in | U: | 0.875 in |
| BF: | 0.53 | D: | 3.38 |
| L: | 6.57 in | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Bore Code: | 27 | Product Type: | Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

