How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.53 |
| L: | 6.57 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | AK: | 8.5 |
| AA: | 10.25 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.688 | LL: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| BD: | 9 | I: | 4.84 in |
Technical Specifications
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 4.21 | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

