How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | I: | 4.84 in |
| V: | 2.51 in | L: | 6.57 in |
| D: | 3.38 | AF: | 0.25 |
| T: | 1.688 | L1: | 9.82 in |
| AJ: | 7.25 | G: | 2.32 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.21 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Model Code: | 30YFC | Ratio: | 15:1 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

