How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| AA: | 10.25 | BE1: | 0.5 in |
| U: | 0.875 in | G: | 2.32 |
| AK: | 8.5 | AE2: | 0.56 |
| L: | 6.57 in | BF: | 0.53 |
| D: | 3.38 | LL: | 2.38 in |
| P: | 2.38 in | AJ: | 7.25 |
| L1: | 9.82 in | AF: | 0.25 |
| I: | 4.84 in | BD: | 9 |
| AB: | 4.76 | AG: | 5.16 |
| T: | 1.688 | V: | 2.51 in |
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Bore Code: | 27 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

