How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| AA: | 10.25 | L1: | 9.82 in |
| AF: | 0.25 | BD: | 9 |
| U: | 0.875 in | V: | 2.51 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.84 in | AK: | 8.5 |
| G: | 2.32 | AB: | 4.76 |
| T: | 1.688 | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 5.16 | L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

