How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 9.82 in |
| AG: | 5.16 | AF: | 0.25 |
| D: | 3.38 | T: | 1.688 |
| AE2: | 0.56 | U: | 0.875 in |
| AK: | 8.5 | AB: | 4.76 |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | H: | 0.53 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| G: | 2.32 | V: | 2.51 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 27 | Output RPM: | 70 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

