How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 9 |
| AK: | 8.5 | AG: | 5.16 |
| AJ: | 7.25 | L1: | 9.82 in |
| G: | 2.32 | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
| V: | 2.51 in | T: | 1.688 |
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | LL: | 2.38 in |
| L: | 6.57 in | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.688 in |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

