How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | U: | 0.875 in |
| L: | 6.57 in | I: | 4.84 in |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | L1: | 9.82 in |
| AE2: | 0.56 | AB: | 4.76 |
| AF: | 0.25 | LL: | 2.38 in |
| BD: | 9 | P: | 2.38 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| G: | 2.32 | V: | 2.51 in |
| AA: | 10.25 | AG: | 5.16 |
| D: | 3.38 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.38 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

