How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 9 |
| L: | 6.57 in | L1: | 9.82 in |
| AG: | 5.16 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.38 |
| G: | 2.32 | T: | 1.688 |
| AE2: | 0.56 | AK: | 8.5 |
| BF: | 0.53 | V: | 2.51 in |
| AF: | 0.25 | P: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

