How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in | L: | 6.57 in |
| D: | 3.38 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.32 | U: | 0.875 in |
| AE2: | 0.56 | LL: | 2.38 in |
| L1: | 9.82 in | H: | 0.53 in |
| AJ: | 7.25 | P: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.688 | Center Distance (in): | 3 in |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

