How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BD: | 9 |
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AF: | 0.25 | BE1: | 0.5 in |
| L: | 6.57 in | P: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| BF: | 0.53 | T: | 1.688 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

