How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | T: | 1.688 |
| AG: | 5.16 | U: | 0.875 in |
| V: | 2.51 in | BD: | 9 |
| D: | 3.38 | AJ: | 7.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 9.82 in |
| AA: | 10.25 | I: | 4.84 in |
| L: | 6.57 in | H: | 0.53 in |
| AB: | 4.76 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.688 in | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

