How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| T: | 1.688 | I: | 4.84 in |
| P: | 2.38 in | AG: | 5.16 |
| AK: | 8.5 | U: | 0.875 in |
| L: | 6.57 in | G: | 2.32 |
| BE1: | 0.5 in | AA: | 10.25 |
| AE2: | 0.56 | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 7.25 | D: | 3.38 |
| L1: | 9.82 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

