How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LL: | 2.38 in |
| AA: | 10.25 | I: | 4.84 in |
| V: | 2.51 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 5.16 |
| AB: | 4.76 | AJ: | 7.25 |
| AE2: | 0.56 | U: | 0.875 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| H: | 0.53 in | BF: | 0.53 |
| P: | 2.38 in | L1: | 9.82 in |
| G: | 2.32 | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 27 |
| Center Distance (in): | 3 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.68 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

