How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AK: | 8.5 |
| D: | 3.38 | AF: | 0.25 |
| AB: | 4.76 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | H: | 0.53 in |
| L1: | 9.82 in | AG: | 5.16 |
| T: | 1.688 | Center Distance (in): | 3 in |
| AA: | 10.25 | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | BE1: | 0.5 in |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 6.68 | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

