How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.875 in | AE2: | 0.56 |
| AJ: | 7.25 | L1: | 9.82 in |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| D: | 3.38 | G: | 2.32 |
| BD: | 9 | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 30YFC |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

