How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| AE2: | 0.56 | AG: | 5.16 |
| AF: | 0.25 | D: | 3.38 |
| LL: | 2.38 in | L: | 6.57 in |
| BD: | 9 | L1: | 9.82 in |
| BF: | 0.53 | AB: | 4.76 |
| P: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | U: | 0.875 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | G: | 2.32 |
| BE1: | 0.5 in | I: | 4.84 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Bore Code: | 27 | Series Code: | OE |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

