How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | BD: | 9 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| L: | 6.57 in | LL: | 2.38 in |
| V: | 2.51 in | U: | 0.875 in |
| H: | 0.53 in | I: | 4.84 in |
| AA: | 10.25 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 5.16 |
| G: | 2.32 | L1: | 9.82 in |
| AJ: | 7.25 | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Bore Code: | 27 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

